IESNA:LM-63-2002 
[TEST]P981020
[MORE]TEST IS SCALED FROM ( FO44195.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-930-23L-WD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, WIDE FLOOD OPTIC
[MORE]2300 LUMENS
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2207
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
2226.5 2242.9 2282.9 2312.3 2322.9 2328.1 2332.3 2339.7 2360.2 2395.4
2435.6 2464.4 2470.7 2464.4 2463 2464.3 2454 2425.6 2387.7 2363.9
2329.8 2279.5 2216.4 2139.1 2059.8 1980.3 1885.6 1768.3 1629.5 1455.7
1268.7 1084.7 919.7 775.3 640.7 508.4 395.5 311.4 251.1 202.1
157.8 124.2 98.4 75.1 52.7 37.2 30 27.1 24.9 23.1
21.4 19.7 18.1 16.8 15.7 15.4 15.3 14.8 14 12.7
10.3 8.3 7.6 7.5 7.1 6.5 6.3 6.1 5.8 5
4.2 3.7 3.6 3.4 3.4 3.3 3.3 3.3 3.2 3.1
2.9 2.8 2.6 2.4 2 1.6 0.9 0.3 0.1 0.1
0
